Publish your products
R5135 - Freezer, Undercounter, 5 Cubic Feet
SEPS2BIM

R5135 - Freezer, Undercounter, 5 Cubic Feet

4.6 out of 5 stars4.6(10 reviews)
Under counter freezer. This unit features space-saving thin-wall construction and has the flexibility of being built with existing cabinets, installed under-counter without top or custom-finished to specifications. This unit is a general purpose laboratory freezer.
Technical specification
  • Unique ref.R5135
  • Product familyFreezer
  • Product groupUndercounter
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)860
  • Width (mm)610
  • Depth (mm)660
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit