Publish your products
R6111 - Freezer, Cryogenic, Chest
SEPS2BIM

R6111 - Freezer, Cryogenic, Chest

5.0 out of 5 stars5.0(9 reviews)
Cryogenic freezer. This is a chest type unit that will maintain uniform temperatures to -140 and -150 degrees centigrade. It shall have a microprocessor control system, key-operated master switch for power and alarm, washable, reusable condenser filter to maintain peak operating efficiency and full-function safety system. The cabinet shall have a convenient size lid handle and lid locking provision to prohibit unauthorized access. The refrigerant shall be non-flammable and preferably CFC-free
Technical specification
  • Unique ref.R6111
  • Product familyFreezer
  • Product groupCryogenic
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1090
  • Width (mm)1750
  • Depth (mm)740
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit