X2127 - Scanner, Ultrasound, Central Venus Access
SEPS2BIM

X2127 - Scanner, Ultrasound, Central Venus Access

An ultrasound scanner used for real-time guidance for clear vessel visualization for central line placement. Unit includes scanner, probe, roll stand/cart and power supply. Included is a 5 to 10 MHz linear probe, a keyboard, combination AC Adapter/battery charger, and 2 single needle guide kits.
Technical specification
  • Unique ref.X2127
  • Collection setScanner
  • CollectionUltrasound
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)330
  • Width (mm)300
  • Depth (mm)130
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States