Publish your products
A5090 - Disposal, Sanitary Napkin, SS, Surface Mounted
SEPS2BIM

A5090 - Disposal, Sanitary Napkin, SS, Surface Mounted

A surface mounted, satin finish stainless steel, sanitary napkin disposal. Disposal features a flip-up cover, secured to the container by a heavy duty stainless steel piano-hinge. Disposal may be secured to wall or toilet partition. For general purpose use in female toilet stalls or rooms and uni-sex toilet rooms.
Technical specification
  • Unique ref.A5090
  • Product familyDispensers
  • Product groupSanitary Napkin
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)300
  • Width (mm)230
  • Depth (mm)1300
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Trash Cans
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit