Publish your products
P3000 - Lavatory, Vitreous China, Straight Back
SEPS2BIM

P3000 - Lavatory, Vitreous China, Straight Back

Wall mounted, vitreous china lavatory (approximate bowl size 7"x15"x10") with: straight-front apron, straight or contoured back; faucet holes on 4" centers; gooseneck spout; wrist blade handles; and grid strainer. It shall be suitable for use in clinics, offices, washrooms or patient care areas.
Technical specification
  • Unique ref.P3000
  • Product familyLavatory
  • Product groupVitreous China
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)330
  • Width (mm)530
  • Depth (mm)480
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit