Publish your products
A5109 - Grab Bar, 1-1/4" Dia., SS, 2 Wall, W/C Accessible
SEPS2BIM

A5109 - Grab Bar, 1-1/4" Dia., SS, 2 Wall, W/C Accessible

A 1-1/4" diameter, satin finish stainless steel, peened gripping surface, 2 wall toilet stall/ room, grab bar with concealed mounting flanges. Snap over flanges are provided to conceal mounting screws. A selection of mounting kits and concealed anchor devices are available from the manufacturers for different types of installations. Grab bar shall comply with barrier-free accessibility guidelines for structural strength. For typical water closet applications in toilet stalls and rooms where ADA (American's With Disabilities Act) requirements must be met.
Technical specification
  • Unique ref.A5109
  • Product familyGrab Bar
  • Product group1-1/4" Dia.
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)80
  • Width (mm)145
  • Depth (mm)80
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit