Publish your products
CS010 - Sink, SS, Single Compartment
SEPS2BIM

CS010 - Sink, SS, Single Compartment

Single compartment stainless steel sink, drop-in, self-rimming, ledge-type, connected with a drain and provided with a mixing faucet. It shall also be provided with pre-punched fixture holes on 4" center, integral back ledge to accommodate deck-mounted fixtures, brushed/polished interior and top surfaces, and sound deadened. Recommended for use in suspended or U/C/B sink cabinets having a high plastic laminate or Chemsurf laminate countertop/work surface. For general purpose use throughout the facility.
Technical specification
  • Unique ref.CS010
  • Product familySink
  • Product groupSS
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)230
  • Width (mm)380
  • Depth (mm)460
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit