Publish your products
CS270 - Sink, Epoxy Resin
SEPS2BIM

CS270 - Sink, Epoxy Resin

One-piece cast epoxy resin sink (composition of molded epoxy resins and inert materials) connected with a drain and provided with a mixing faucet. For use in U/C/B sink cabinets and mounted under the epoxy resin countertops/work surfaces found in lab areas requiring optimum physical chemical resisting properties. For general purpose use in a lab area.
Technical specification
  • Unique ref.CS270
  • Product familySink
  • Product groupEpoxy Resin
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)300
  • Width (mm)480
  • Depth (mm)380
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit