Publish your products
D0755 - Tank Assembly, Boilout/Curing, Double
SEPS2BIM

D0755 - Tank Assembly, Boilout/Curing, Double

Two basin washout and boil-out tank assembly with stainless steel tanks and gas heating elements. The unit includes a recirculating pump, wax trap and drain valve. The assembly requires an appropriate cabinet for support.
Technical specification
  • Unique ref.D0755
  • Product familyTank Assembly
  • Product groupBoilout/Curing
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)740
  • Width (mm)610
  • Depth (mm)460
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit