Publish your products
F2250 - Camcorder, Hand Held, HD, Zoom, w/Microphone
SEPS2BIM

F2250 - Camcorder, Hand Held, HD, Zoom, w/Microphone

Hand held camcorder with full HD recording, LCD display and microphone. Camcorder will also have capability for still picture capture. Audio and video output will be fully transferable to a computer.
Technical specification
  • Unique ref.F2250
  • Product familyCamcorder
  • Product groupHand Held
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)180
  • Width (mm)150
  • Depth (mm)380
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Visual Electronics
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit