Publish your products
M0385 - Projector, Multimedia/Data
SEPS2BIM

M0385 - Projector, Multimedia/Data

The projector shall provide computer and video projections. Minimum features included: Brightness of not less than 1500 ANSI ( American National Standards Institute) Lumens, and a minimum resolution format of 1024 X 768 pixels (XGA). The projector shall be portable and weigh no more than 10 pounds. It shall include a zoom lens and computer and video input ports.
Technical specification
  • Unique ref.M0385
  • Product familyProjector
  • Product groupMultimedia/Data
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)130
  • Width (mm)380
  • Depth (mm)280
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Visual Electronics
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit