Publish your products
P3005 - Lavatory, Vitreous China, Bariatric
SEPS2BIM

P3005 - Lavatory, Vitreous China, Bariatric

A floor mounted bariatric lavatory with a capability to withstand a static downward pressure of 1,000 lbs. at the front of the sink. Lavatory will have a gooseneck faucet with wrist blade handles. Lavatory will be ADA compliant.
Technical specification
  • Unique ref.P3005
  • Product familyLavatory
  • Product groupVitreous China
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1140
  • Width (mm)790
  • Depth (mm)580
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit