Publish your products
P3200 - Lavatory, Vitreous China, Slab Type w/Sens Op Fauc
SEPS2BIM

P3200 - Lavatory, Vitreous China, Slab Type w/Sens Op Fauc

Wall mounted, slab type, vitreous china, lavatory (approximately 7 x 15 x 10 inches) with faucet holes on 4 inch centers; electronic sensor operated, goose neck spout and grid strainer. It shall be suitable for use in clinics, offices and patient care areas.
Technical specification
  • Unique ref.P3200
  • Product familyLavatory
  • Product groupVitreous China
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)200
  • Width (mm)510
  • Depth (mm)480
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit