Publish your products
P4700 - Sink, Mop, Molded Stone
SEPS2BIM

P4700 - Sink, Mop, Molded Stone

Mop service sink approximately 10"H x 36"W x 24"D. Also called a mop service basin and a mop receptor. Unit is made of molded stone and is a one piece item. It shall include a service faucet hose, hose bracket and mop hanger. Used in utility rooms for cleaning mops and floor cleaning equipment.
Technical specification
  • Unique ref.P4700
  • Product familySink
  • Product groupMolded Stone
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)260
  • Width (mm)910
  • Depth (mm)610
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit