Publish your products
P6350 - Sink, Flushing Rim, China
SEPS2BIM

P6350 - Sink, Flushing Rim, China

Flushing rim sink approximately 18" H x 26" D x 22" W. Also called a clinic service sink. Unit is constructed of vitreous china with an integral flushing rim. It includes: faucet with a fork brace; 6 inch wrist control handles; plain end spout with bucket hook; stainless steel spring type front rim guard; and grid drain. If it is to be floor mounted, a base must be provided. Unit is used in utility rooms to clean equipment and materials.
Technical specification
  • Unique ref.P6350
  • Product familySink
  • Product groupFlushing Rim
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)510
  • Width (mm)560
  • Depth (mm)740
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit