Publish your products
P6500 - Sink, Service, Cast Iron
SEPS2BIM

P6500 - Sink, Service, Cast Iron

Service sink approximately 18" D x 22" W x 20" H which includes a polished chromium-plated combination hot and cold water faucet with integral stops and extended spout. Spout will have a pail hook, 3/4 inch hose coupling thread and shall include a backflow preventer. The faucet will be provided with a top brace and wall fittings for mounting above service sink. Service sink will be made of enameled cast iron. Used throughout the facility in utility rooms for washing and cleaning equipment.
Technical specification
  • Unique ref.P6500
  • Product familySink
  • Product groupService
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)580
  • Width (mm)580
  • Depth (mm)480
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit