Publish your products
P6980 - Sink, Scrub, SS, 1-3 Bay, With Knee Valve
SEPS2BIM

P6980 - Sink, Scrub, SS, 1-3 Bay, With Knee Valve

Surgeon's scrub-up sink. Unit is constructed of polished stainless steel. This sink unit has a hydro-mechanical knee operating water control valve and a knee operated surgical soap dispenser. It can be a one, two or three bay model as required. Used in surgical suites or scrub-up areas for surgical teams. Optional electrical configurations are available. Dimensional and price data is based on a three bay unit.
Technical specification
  • Unique ref.P6980
  • Product familySink
  • Product groupScrub
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1400
  • Width (mm)2440
  • Depth (mm)710
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit