Publish your products
484 Nubio IMPERIAL SIZE 4" Premiere Series

484 Nubio IMPERIAL SIZE 4" Premiere Series

Create a beautiful ambiance by using Nubio clear glass block (4"x8"x4" dimensions) from Seves 4" Premiere™ Series. Its random intersecting patterns create a subtle visual distortion while allowing maximum light transmission.

Specification
  • Series/Line4" Premiere™ 

    SeriesCollection/GroupPremier

    Sizing Imperial

    ColorClear & Neutro

    Shape Rectangular 

    Uses Residential,Commercial,Interior, Exterior

Technical specification
  • Unique ref.484Nubio
  • Product familyIMPERIAL SIZE -- AMERICA
  • Product group4 Premiere™ Series
  • TypeObject (single object)
  • Date of publishing2025-02-10
  • Edition number1
  • Height (inches)8
  • Width (inches)8
  • Depth (inches)4
Related
  • Material mainGlass
  • Weight Net (Lbs)3.6
Classification
  • BIMobject CategoryConstruction Materials - Glass & Glazing
  • IFC classificationBlock
  • Uniclass 2015 CodePr_20_93_33
  • Uniclass 2015 DescriptionGlass blocks and panels
  • CSI MasterFormat 2014 Code08 81 00
  • CSI MasterFormat 2014 TitleGlass Glazing
  • OmniClass Number23-15 15 21
  • OmniClass TitleWall Blocks
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit