Publish your products
SuperPaint® Interior Latex Satin with Sanitizing Technology

SuperPaint® Interior Latex Satin with Sanitizing Technology

Keep your walls sanitized 24/7 with the bacteria-fighting power of SuperPaint® with Sanitizing Technology*. This durable paint goes on fast and provides ongoing antibacterial action day and night to prevent the spread of harmful bacteria on painted surfaces. Available in 540 inspiring hues from the Living Well™ collection. SuperPaint® with Sanitizing Technology is a super simple choice for the well being of your home.*EPA registered paint that kills 99.9% of Staph (Staphylococcus aureus), E. coli (Escherichia coli), MRSA (Methicillin-resistant Staphylococcus aureus), VRE (Vancomycin-resistant Enterococcus faecalis) and Enterobacter aerogenes on painted surfaces within two hours of exposure, and continues to kill 90% of bacteria for up to four years when the integrity of the surface is maintained.

Get in contact with Sherwin-Williams Paints

Specification
    • Keeps your walls sanitized 24/7
    • Helps prevent the spread of certain bacteria* on painted surfaces
    • Provides rich, long-lasting color
    • Available in 540 beautiful hues from the Living Well™ collection

    Available SheensSatin

    With its slight gloss, this finish offers the benefits of a richer look.

Technical specification
  • Unique ref.superpaint-interior-latex-satin-with-sanitizing-technology
  • Product familyPaints and Varnishes
  • Product groupSanitizing
  • TypeObject (single object)
  • Date of publishing2021-09-22
  • Edition number1
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit