Publish your products
Pro Industrial™ Pre-Catalyzed Water Based Epoxy

Pro Industrial™ Pre-Catalyzed Water Based Epoxy

Sherwin-Williams

Sherwin-Williams remains committed to the architect community as together we navigate a new way of working. From virtual options for continuing education courses to product specification needs, ask and your Sherwin-Williams Account Executive will answer (visit Sherwin-Williams website for a Rep list).  As always, you can also continue to access tools and resources 24/7 using mySW.com to order fandecks, designer tools, catalogs, oversized color samples and more.

The washability, chemical resistance and hard, impact-resistant finish of Pro Industrial™ Pre-Catalyzed Waterbased Epoxy makes it the ideal coating for high traffic areas like hospitals, schools and restaurants. Its excellent hide and great coverage minimizes the number of coats needed. Specially formulated for block, drywall, masonry and concrete, it’s the perfect coating for almost any commercial project that demands durability, performance and the ability to withstand repeated cleanings. Pro Industrial™ Pre-Catalyzed Epoxy’s single-component, waterbased formula will save you valuable time. There is no need to mix or measure. There is no limited pot life. Application and cleanup is fast and easy. Available in eg-shel and semi-gloss, this product allows you to deliver the look your customers want on time and on budget.

Product Features

  • Enhanced performance, single-component convenience
  • Resistant to most commercial cleaners
  • Excellent stain blocking properties
  • Flows and levels to a smooth finish
  • Effortless application by brush, roll or spray

Get in contact with Sherwin-Williams Paints

Technical specification
  • Unique ref.sw-006
  • Product familyPaints and Varnishes
  • Product groupPro Industrial™
  • TypeObject (single object)
  • Date of publishing2020-02-01
  • Edition number1
Related
  • Material mainPaint
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
  • IFC classificationSurface
  • UNSPSC nameFinishing materials and products
  • UNSPSC code301519
  • Uniclass 2015 CodePr_35
  • Uniclass 2015 DescriptionCovering and finishing products
  • CSI MasterFormat 2014 Code09 00 00
  • CSI MasterFormat 2014 TitleFinishes
  • OmniClass Number23-15 21 11
  • OmniClass TitlePaints and Varnishes
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit