Publish your products
Pro Industrial™ Multi-Surface Acrylic

Pro Industrial™ Multi-Surface Acrylic

Sherwin-Williams

Sherwin-Williams remains committed to the architect community as together we navigate a new way of working. From virtual options for continuing education courses to product specification needs, ask and your Sherwin-Williams Account Executive will answer (visit Sherwin-Williams website for a Rep list).  As always, you can also continue to access tools and resources 24/7 using mySW.com to order fandecks, designer tools, catalogs, oversized color samples and more.

Pro Industrial™ Multi-Surface Acrylic is specifically engineered to provide high hide and good stain resistance. This interior/exterior, self-priming, waterborne gloss acrylic can be applied to marginally clean surfaces, making it ideal for use on walls and ceilings found in warehouses, manufacturing structures, schools, hospitals, hotels, commercial buildings and industrial sites, where a thorough cleaning is impractical. It provides excellent color and gloss retention and is great for use on a variety of substrates. Pro Industrial™ Multi-Surface Acrylic is a dryfall-type coating that provides alkyd-like hardness. It is ideal when multiple substrates need to be painted, but only one product purchase is desired. It is available in a wide range of colors. This fast-drying gloss acrylic is easy to apply by brush, roll or spray and is intended for interior and exterior use on marginally prepared surfaces.

Get in contact with Sherwin-Williams Paints

Technical specification
  • Unique ref.sw-060
  • Product familyPaints and Varnishes
  • Product groupPro Industrial™
  • TypeObject (single object)
  • Date of publishing2020-02-03
  • Edition number1
Related
  • Material mainPaint
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
  • IFC classificationSurface
  • UNSPSC nameFinishing materials and products
  • UNSPSC code301519
  • Uniclass 2015 CodePr_35
  • Uniclass 2015 DescriptionCovering and finishing products
  • CSI MasterFormat 2014 Code09 00 00
  • CSI MasterFormat 2014 TitleFinishes
  • OmniClass Number23-15 21 11
  • OmniClass TitlePaints and Varnishes
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit