Publish your products
Frame for wall hung WC, Disability Access, 
increased assembly

Frame for wall hung WC, Disability Access, increased assembly

Factory preset flush at 6/4 litres, insulated cistern equipped with a dual flush outlet valve and a water saving and quiet fill delayed action inlet valve. Disability Access, increased assembly. Water inlet connection on the inside of the cistern fitted with an integral isolating valve. Front flush plate actuation. Supplied with 90° outlet bend made from PVC and WC connector. Supplied without flush plate.
Specification
  • Adjustable height from 1000 to 1300 mm, width 360 to 500mm; mm, adjustable depth from 170 to 240 mm.
Technical specification
  • Unique ref.S-BFWC-001
  • Product familyfor drywall construction
  • Product groupFrame for wall hung WC, Disability Access, increased assembly
  • TypeObject (single object)
  • Date of publishing2019-08-12
  • Edition number1
  • Height (mm)1300
  • Width (mm)360
  • Depth (mm)170
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inGermany
  • Manufactured inPoland
Classification
  • BIMobject CategorySanitary - Bathroom Installation Systems
  • IFC classificationSanitary Terminal
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

Europe
Austria
Germany
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit