Publish your products
Frame for washbasin

Frame for washbasin

For installation of washbasins; self-supporting powder-coated frame; For deck mounted taps; for floor constructions 0-20cm; Food plate depth for instalation in U-profils UW50 and UW75. 2 elbos tap connectors R1/2" Fastening material
Specification
  • Adjustable height from 850 to 1300 mm, width 410 to 500mm; mm, adjustable depth from 170 to 240 mm.
Technical specification
  • Unique ref.S-WT-001
  • Product familyfor drywall construction
  • Product groupFrame for washbasin
  • TypeObject (single object)
  • Date of publishing2019-08-12
  • Edition number1
  • Height (mm)1180
  • Width (mm)410
  • Depth (mm)170
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inGermany
  • Manufactured inPoland
Classification
  • BIMobject CategorySanitary - Bathroom Installation Systems
  • IFC classificationSanitary Terminal
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

Europe
Austria
Germany
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit