Publish your products
Ingénio Wall fixing WC Frame
Ingénio Wall fixing WC Frame
Ingénio Wall fixing WC Frame
    SIAMP UK

    Ingénio Wall fixing WC Frame

    The advantages of INGENIO: - Fast, precise, easy installation. - Ultra quiet, and water saving. QUIETO delayed action inlet valve with acoustic levels of only 9dB. - INGENIO is 100% NF. From fill valve to structure, all components are NF certified. - Unique: the only WC supporting frame on the market 100%certified at 9 dB. - Robust, load bearing to 400kg. - Reliable: a triple internal control process guarantees the safety and reliability of the system. - Specify and install with the confidence of a 10 year guarantee. - Large choice of elegant and stylish flush plates. FOCUS ON: #ULTRA QUIET The first WC wall frame equipped with an ultra-quiet inlet valve, acoustic levels of only 9 dB. #WATER SAVING The box that surrounds the float of Quieto has 2 functions: - the first is to delay the inlet valve from re-filling the cistern until the flush valve has closed. Saving water from being wasted during the flushing cycle. - the second is to maintain a consistent volume of water entering the cistern. As the cistern refills with speed, the water spills over into the box, rapidly lifting the float for a quick reliable shut off. #INSTALLATION READY Height and depth adjustments are made simple with our fast fix solutions, ready for first fix installation in an instant. - feet are supplied in the installation position - self-braking vertical adjustment for precise height setting - built-in bullseye spirit level - Snap & click, fast fixing mounting rods
    Specification
    • Supporting wall fixing frame for wall hung WC, NF approved components, 10-years guarantee, withstands 400kg. Height from 1100 to 1300 mm, width 350 mm, depth from 150 to 240 mm. Insulated cistern equipped with a dual flush valve and a hyper silent and water saving and quiet fill delayed action inlet valve. Water inlet connection on the inside of the cistern fitted with an integrated isolating valve. Front flush plate actuation. Includes: fixation accessories, cladding reservation boxes Optional: - QUIETO OD hyper-silent or 95L silent inlet valve - EN14055 class 1 or class 2 - flush volumes: 6/3 - 6/4 - 4/2,5 - 4/2,6 - bowl connexion (supply and drainage) - flush plate Item n# Description 10002233 INGENIO WALL FIXING [CE CL2 6/4l] [PVC Ø110/100M Rotative Drainage] 10003926 INGENIO WALL FIXING [CE CL1 6/3l] [PVC Ø100M 90° Drainage ] [Bowl Connection] 10004945 INGENIO WALL FIXING QUIETO-OD [CE CL1 6/3l] [HDPE Ø90M 90° Drainage] [Bowl Connection] 31320010 INGENIO WALL FIXING [NF-CE CL1 6/3l] [PVC Ø100M Rotative Drainage]
    Technical specification
    • Unique ref.3132xx10
    • Product familyConcealed cisterns
    • Product groupIngenio
    • TypeObject (single object)
    • Date of publishing2021-10-11
    • Edition number1
    • Height (mm)1100
    • Width (mm)350
    • Depth (mm)150
    Related
    • Material mainSteel
    • Material secondaryPlastic
    • Designed inMonaco
    • Manufactured inMonaco
    • Weight Net (Kg)17.6
    Classification
    • BIMobject CategorySanitary - Toilet Cisterns
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_93_89
    • Uniclass 2015 DescriptionWC cisterns
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit