Publish your products
Yin Yang Flush Plate
Yin Yang Flush Plate
Yin Yang Flush Plate
Yin Yang Flush Plate
    SIAMP
    Archived

    Yin Yang Flush Plate

    YIN YANG The balanced design FOCUS ON: #MECHANICAL ACTUATION: The most popular flushing mode on the market, efficient flushing and simplicity of installation. #INSPIRED COLLECTIONS - ESSENTIAL: Simple but effective, lightweight and resistant to shocks.
    Specification
    • Segmented is made from ABS. Compliant with EN14055. Several avaibale decorations, see below. Item n# Description For INTRASLIM & 536 31180010 PC YIN YANG DV blanc logo Siamp 31185010 PC 1100DV Aspect Chrom Mat/Brillante avec logo Siamp 31185310 PC VERSO 1100 DV Brillant/mat avec Logo Siamp 31185316 PC YIN YANG 100% CHROME BRILLANTE SIAMP
    Technical specification
    • Unique ref.31-18XX-10
    • Product familyFlush plates
    • Product groupYin Yang
    • TypeObject (single object)
    • Date of publishing2016-08-18
    • Edition number2
    • Height (mm)181
    • Width (mm)200
    • Depth (mm)22
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inMonaco
    • Manufactured inMonaco
    • Weight Net (Kg)0.35
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_75_50_46_31
    • Uniclass 2015 DescriptionFlush control devices
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit