Publish your products
WC Pack Deluxe Samoa
SIAMP

WC Pack Deluxe Samoa

Dual flush 4/2.6L ; Rimless
Specification
  • Complete pack comprising BCM 350 wall frame, 6 litre insulated cistern with NF approved components. Factory preset at 4/2.6 litres with integral dual flush outlet valve and a water saving and quiet fill delayed action inlet valve. Water inlet connection on the inside of the cistern fitted with an integral isolating valve. Front flush plate operation. Supplied with fixing accessories for floor or wall fixing, dual flush plate, accessories for protection during the construction phase, ceramic rimless wall hung WC, thermoset antibacterial, soft close, white toilet seat, 90° outlet pipe and WC connectors.
Technical specification
  • Unique ref.31-2338-10
  • Product familyConcealed cisterns
  • Product groupDeluxe Samoa
  • TypeObject (single object)
  • Date of publishing2016-08-18
  • Edition number2
  • Width (mm)350
Related
  • Material mainSteel
  • Material secondaryPlastic
  • Designed inMonaco
  • Manufactured inMonaco
  • Weight Net (Kg)42
Classification
  • BIMobject CategorySanitary - Toilet Cisterns
  • IFC classificationTank
  • Uniclass 2015 CodePr_40_20_93_89
  • Uniclass 2015 DescriptionWC cisterns
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit