Publish your products
Philips eW Graze QLX Powercore
Philips eW Graze QLX Powercore
Philips eW Graze QLX Powercore
Philips eW Graze QLX Powercore

    Philips eW Graze QLX Powercore

    Performance exterior linear grazing luminaire with single temperature white light
    eW Graze QLX Powercore is perfect for applications calling for a balance of cost and performance. Graze is a high-performance, exterior linear luminaire designed to highlight architectural features ranging from surface textures and molding details to archways and windows. Graze Essential White luminaries offer a single channel of white light. Available in 2700 K, 3000 K, 3500 K, 4000 K, and 5500 K. Multiple luminaire lengths, beam angles, output levels, and power consumption levels support a large range of façade or surface illumination applications. Low-profile housing, connectorized cabling, a universal power input range, and direct line voltage operation make Graze luminaires easy to install and operate.

    Specification
    • Beam Angles: 9° x 9°, 10° x 60°, 15° x 30°, 30° x 60°, 60° x 30° Lumens per foot: 597 to 727 Efficacy: 63.3 to 74.1 Color Temperature: 2700 K, 3000 K, 3500 K, 4000 K, 5500 K Applications: Wall Grazing, Wall Washing Input Voltage: 100 to 277 VAC, auto-ranging, 50/60 Hz Housing Material: Extruded anodized aluminium Approbations: UL/cUL, FCC Class A, PSE, C-Tick Environment: Dry/Damp/Wet Location, IP66
    Technical specification
    • Unique ref.Philips_eW_Graze_QLX_Powercore
    • Product familyGraze
    • Product groupExterior linear light
    • TypeObject (single object)
    • Date of publishing2021-10-28
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryLighting - Lighting

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit