Publish your products
Philips Flex Micro, eW
Philips Flex Micro, eW
Philips Flex Micro, eW
Philips Flex Micro, eW
Philips Flex Micro, eW

    Philips Flex Micro, eW

    Exterior small, flexible strands of high-intensity nodes with single temperature white light
    Flex Micro, eW is a versatile strand of 50 small, individually controllable LED nodes. The flexible form factor allows dynamic points of white light to be installed across nearly any interior or exterior surface, including walls, ceilings, floors, three-dimensional sculptures, and set pieces. Flex Micro, eW can be used to display video.

    Specification
    • Viewing Angles: 105°, 165° Lumens per node: 18 to 28 Color Temperature: 2700 K, 3000 K, 3500 K, 4000 K, 5000 K, 5700 K, 6500 K Environment: Dry/Damp/Wet Location, IP66 Applications: Direct View Input Voltage: 24 VDC via sPDS-480ca, sPDS-60ca, and PDS-60ca Power Consumption: 0.5 W Weight: 970 g (2.1 lb) 4 inch spacing / 1.5 kg (3.3 lb) 12 inch spacing Housing Material: Polycarbonate Approbations: UL/cUL, FCC Class A, CE
    Technical specification
    • Unique ref.Philips_Flex_Micro_eW
    • Product familyFlex
    • Product groupExterior flexible nodes light
    • TypeObject (single object)
    • Date of publishing2021-10-28
    • Edition number1
    Related
    • Material mainPolycarbonate
    Classification
    • BIMobject CategoryLighting - Lighting

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit