Publish your products
Philips PureStyle Compact Powercore, IntelliHue
Philips PureStyle Compact Powercore, IntelliHue
Philips PureStyle Compact Powercore, IntelliHue
Philips PureStyle Compact Powercore, IntelliHue
Philips PureStyle Compact Powercore, IntelliHue

    Philips PureStyle Compact Powercore, IntelliHue

    Premium interior concealed compact linear luminaire with intelligent white and color light
    Innovative PureStyle Compact Powercore luminaires bring lighting professionals high output in a compact, easily concealed luminaire. PureStyle Compact delivers exceptionally high-quality light for a wide range of interior applications from cove to wall-washing to backlighting and beyond. Here are just some of the powerful advantages that PureStyle brings to lighting professionals and their clients.

    Specification
    • Beam Angles: 60° x 90° (with glare-reducing lens), 100° x 100° (native beam) Lumens per foot: 149 to 480 Efficacy (lm/W) 2700 K: 36.7 to 75.9 CRI: 95 to 96 Applications: Cove Lighting, Wall Washing Environment: Dry/Damp Location, IP20 Input Voltage: 100 to 277 VAC, auto-ranging, 50/60 Hz Weight: 0.24 kg (0.53 kg) 305 mm / 0.75 kg (1.65 lb) 1219 mm Housing Material: Plastic, white powder-coated finish Approbations: UL/cUL, FCC Class B, CE, PSE, RCM, CCC, BIS, EAC, UA
    Technical specification
    • Unique ref.Philips_PureStyle_Compact_Powercore_IntelliHue
    • Product familyPureStyle
    • Product groupInterior linear luminaire light
    • TypeObject (single object)
    • Date of publishing2021-10-28
    • Edition number1
    Related
    • Material mainPlastic
    Classification
    • BIMobject CategoryLighting - Lighting

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit