Publish your products
Reflections® 5500 Series Endvent Window, Style 192: Block

Reflections® 5500 Series Endvent Window, Style 192: Block

5500 3-lite Slider
Simonton Reflections

The pinnacle of the Reflections line, the 5500 series is differentiated by a host of available styles, features, and the most advanced glass packages. Reflections 5500 products feature standard Low E glass, and are available with the ultra-efficient Simonton Solar System™ glass package. Brass hardware and woodgrain color options are special touches unique to this upscale series. NOTE: Low E/Argon-filled glass are not standard on Patio Doors, Garden Doors and Garden Windows.

Simonton product designs and standard features provided excellent performance, but a host of optional upgrades can be selected to customize your window for increased efficiency, style and functionality.

In addition to standard stock sizes, all Simonton products can be custom made to size, having only minimum & maximum size limits on height & width. Please download the PDF file for the product for information on standard stock sizes as well as appropriate minimum & maximum sizes.

Rigorous testing standards and methods assure the performance of Simonton windows and doors. To pass these tests, the product must endure conditions that are more intense than a window or door is likely to ever experience in your home.

All Simonton manufactured windows and doors are tested to meet AAMA/NWDA 101/I.S.2-97 for structural issues and NFRC 100 and NFRC 200 for thermal concerns. (AAMA=American Architectural Manufacturers Association; NWDA=National Window Door Association; NFRC=National Fenestration Rating Council)

Contact us at archdetails@simonton.com
Technical specification
  • Unique ref.772-033
  • Product familyHorizontal Sliding Windows
  • Product groupReflections®
  • TypeObject (single object)
  • Date of publishing2011-09-15
  • Edition number1
Classification
  • BIMobject CategoryWindows - Opening Slide

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit