Publish your products
DaylightMax® Vinyl Awning Replacement Window

DaylightMax® Vinyl Awning Replacement Window

The Awning window opens from the bottom, allowing you to catch a breeze, even if it’s raining. Use it as an accent in combination with other windows. Or use it on its own. Either way, you’ll give your room an added touch of ventilation and light.

  • Advanced locking system tightly secures the window at multiple points
  • Sturdy, corrosion-resistant hardware

OVERVIEW
Simonton DaylightMax
Simonton DaylightMax™ windows offer less frame and more glass than most replacement windows. The unique frame design provides maximum energy efficiency that far outperforms ENERGY STAR® standards and helps you reduce your heating and cooling costs.

  • Advanced glass packages are available for maximum efficiency
  • Available with Decorum® exterior colors, hardware finishes and a wide selection of decorative glass options
  • A narrow frame and wider viewing area provides up to 40% more daylight than wide-frame windows
  • Choose from a complete selection of styles, including a Patio Door and Hinged Patio Door

All features and options not available on all styles

Styles Available in the DaylightMax Series


Double-Lifetime Limited Warranty
We know buying windows is a big investment. An investment you want protected. That’s why we back all Simonton DaylightMax™ windows and doors with a comprehensive warranty covering vinyl, hardware, screens, and insulating glass units. The warranty also includes labor and a Lifetime Glass Breakage Warranty

ENERGY STAR

Simonton windows and doors can be ordered to meet ENERGY STAR guidelines for any region of the country. So, now matter where you live, you can get energy-efficient windows and patio doors. All of which helps reduce your heating and cooling costs and meet guidelines set by the EPA and US Department of Energy.

AAMA Gold Certification

Thanks to AAMA Gold Certification, you can be sure Simonton windows and doors meet the highest performance standards for air and water infiltration resistance, structural integrity and forced entrys.ppp

Technical specification
  • Unique ref.simonton-windows-daylightmax-vinyl-awning
  • Product familyAwning Windows
  • Product groupDaylightMax®
  • TypeObject (single object)
  • Date of publishing2014-01-20
  • Edition number1
Classification
  • BIMobject CategoryWindows - Awning Window

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit