Thermo-Acoustic Insulation Board - PREGYMAX - SINIATThermo-Acoustic Insulation Board - PREGYMAX - SINIATThermo-Acoustic Insulation Board - PREGYMAX - SINIAT
View previous images
View next images

Thermo-Acoustic Insulation Board - PREGYMAX - SINIAT

DESCRIPTION

Insulation board optimized for acoustic and thermal insulation. Available with wide range of plasterboards : PRÉGYPLAC STD, PREGYDRO, PRÉGYDÉCO, PREGYDRO DÉCO, PRÉGYDUR or PRÉGYROC AIR, in BA10 or BA13 glued on an insulating board. Available with 20 to 160 mm thickness of insulation.

PRODUCT BENEFITS

Insulation and energy savings. Simple and quick to implement, compliant with any type of finishings. 

APPLICATION

Thermal insulation for new walls or on renovation. All types of housing and building types (except type: dancing, nightclub, games room ...)

Specification
  • DESCRIPTION

    Optimized technical-economic solution for acoustic and thermal insulation 

    IMPLEMENTATION

    In accordance with the local standards (DTU 25.42) technical recommandation, test reports, Siniat specifications and market specifications.

Technical specification
  • Unique ref.FR_LW_MAX
  • Collection setPartitions & Interior walls
  • CollectionInsulation boards
  • TypeAssembly (multiple objects)
  • Date of publishing2019-09-18
  • Edition number1
  • Width (mm)1200
Related
  • Material mainPolystyrene (EPS)
  • Material secondaryPlaster
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationWall
  • UNSPSC nameThermal insulation
  • UNSPSC code301415
  • Uniclass 2015 CodePr_25_71_63_26
  • Uniclass 2015 DescriptionExpanded polystyrene (EPS) boards
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass TitleThermal Insulation 
  • OmniClass Number23-13 25 19

Region availability

Europe
France