Publish your products
Concrete Texture Mat – New Brick Border (Brickform FM 5325)
Concrete Texture Mat – New Brick Border (Brickform FM 5325)

    Concrete Texture Mat – New Brick Border (Brickform FM 5325)

    Value and performance you can count on! Our customers choose Brickform® for decorative and architectural concrete products because Brickform consistently provides quality and service at competitive prices. Top quality materials and responsive personal service are the standards by which Brickform operates.

    Specification
    • 8.5" x 32.25" (21.59 x 81.92 cm)

      Red

      A border of new bricks laid side-by-side.

      Matching skin / touch-up wheel: New Brick / TW-7.

      Joint size 3/8" - 1/2" wide, 1/4" deep

      Stone size 3 1/2" wide, 7 1/2" long

    Technical specification
    • Unique ref.solomon-fm5325-new-brick-border-brick-texture
    • Product familyConcrete Texture Mats
    • Product groupBrick & Tile Textures
    • TypeObject (single object)
    • Date of publishing2021-07-01
    • Edition number1
    Related
    • Material mainConcrete
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Concrete
    • CSI MasterFormat 2014 Code03 35 00
    • CSI MasterFormat 2014 TitleConcrete Finishing
    • OmniClass Number23-13 31 23
    • OmniClass TitleConcrete Finishing Products

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit