Publish your products
RGS FIRE ROLLER SHUTTER DOOR (EI 30, EI 60, EI 120)
RGS FIRE ROLLER SHUTTER DOOR (EI 30, EI 60, EI 120)
RGS FIRE ROLLER SHUTTER DOOR (EI 30, EI 60, EI 120)
    Archived

    RGS FIRE ROLLER SHUTTER DOOR (EI 30, EI 60, EI 120)

    RGS FIRE DOORS may be used in every place where the space of the door opening is limited. They excel in easy, compact construction solution and simple assembly. They are also undemanding in space (only 450mm of lintel).

    In the standard version the outer surface of the horizontal lamellas are manufactured of galvanized profiles of high quality. In case of request for fire proof rolling shutters in colour, there is no problem to deliver them in colour shade of RAL according to customer request. They can also be made of stainless (acid-resistant) steel. The RGS doors may be fixed to concrete, brick, clay tiles, silicate walls and steel structures with required fire resistance.

    Each RGS door is custom-made according to the customer’s dimensional requirements in accordance with European standards and approval of Research Building Institute No. AT-15-8452/2013These products have been approved for sale on the Polish market and are guaranteed for 50,000 cycles.

    Specification
    • DOOR STRUCTURE:

      Lamella height 150 mm, thickness 60 mm;
      Shaft diameter 670 - 950 mm;
      Insulated slats (thermal transmittance is (1.1 W / m2K);
      Combination of panels eliminates the thermal bridge, very easy assembly and disassembly of the door blade;
      Vertical tracks consist of galvanized steel filled with inflammable material and secured with swelling gasket;
      Certified without shaft housing;
      Possibility of the door in a soundproof version (up to 55 dB) and smoke-proof;
      Guaranteed mechanical strength of the door for 50,000 cycles;

    Technical specification
    • Unique ref.RGS_FIRE_ROLLER_SHUTTER_DOORS
    • Product familyFire Gate
    • Product groupRolling
    • TypeObject (single object)
    • Date of publishing2020-02-05
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryComposite
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit