SGS HORIZONTAL FIRE SLIDING DOOR (EI 30, EI 60, EI 120)SGS HORIZONTAL FIRE SLIDING DOOR (EI 30, EI 60, EI 120)SGS HORIZONTAL FIRE SLIDING DOOR (EI 30, EI 60, EI 120)
View previous images
View next images

SGS HORIZONTAL FIRE SLIDING DOOR (EI 30, EI 60, EI 120)

The SGS horizontal fire sliding doors are perfect for installation in various building conditions. They may be used in public buildings wherever there is a need for separation of fire hazard zones. The door may be supplied with an emergency exit door, with or without a threshold, and equipped according to individual needs. Doors are available in a smoke control or an Ex version.

The SGS doors may be fixed to concrete, brick, clay tiles, silicate walls and steel structures with required fire resistance. Steel sliding fire doors are custom-made according to European standards and approval of Building Research Institute No. AT-15-8452 / 2013. In addition, the doors have PZH Certificate No. HK / B / 0998/01/2013 and can be used in Ex zones I and II. II 2G c T4 in accordance with Directive 94/09 / EC and the standards EN 1127-1: 2007, EN 13463-1: 2009, EN 13463-5: 2011 TR / CLC 50404: 2003.

Specification
  • DOOR STRUCTURE:

    The door consists of individual slats based on the steel frame structure. Slats are covered with a flame-retardant material and metal sheet;
    Stability of the of door leaf is achieved by strengthening the panels with the steel profiles connected with threaded rods;
    Slats are suspended on a guide track; each slat has a separate roller carriage;
    Doors can be closed by means of a counterweight or gravity;
    Guaranteed mechanical resistance of the door: 50 000 operating cycles (for electrically operated doors).

Technical specification
  • Unique ref.SGS_HORIZONTAL_FIRE_SLIDING_DOOR
  • Collection setFire Gate
  • CollectionSliding
  • TypeObject (single object)
  • Date of publishing2020-02-05
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryComposite
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryDoors - Fire Doors & Shutters

Region availability

Europe
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands