Coverplate top for boxes typ 2 double section

Coverplate top for boxes typ 2 double section

Discs coated with high pressure laminate and ABS edge strip. Birch, Light Oak and Nocturne Wood comes with matching edging, other colors and patterns are supplied with black edging as standard.

Technical specification
  • Unique ref.coverplate-top-for-boxes-typ2-double-section
  • Collection setStorage
  • CollectionMailbox
  • TypeObject (single object)
  • Date of publishing2017-01-18
  • Edition number1
  • Width (mm)915
Related
  • Material mainWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Post & Mail Boxes
  • IFC classificationFurniture
  • UNSPSC namePost
  • UNSPSC code301029
  • Uniclass 2015 CodePr_40_70_50
  • Uniclass 2015 DescriptionMail equipment
  • CSI MasterFormat 2014 Code10 55 23
  • CSI MasterFormat 2014 TitleMail Boxes
  • OmniClass TitleMail Boxes
  • OmniClass Number23-19 15 11

Region availability

Europe
Finland
Sweden
Norway
Denmark
Germany
United Kingdom
Austria
Switzerland
Netherlands
France
Belgium
Albania
Andorra
Belarus
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Estonia
Faroe Islands
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Ukraine
Vatican City
Åland Islands