Publish your products
Mailbox typ 2 double section 4 boxes
Mailbox typ 2 double section 4 boxes
Mailbox typ 2 double section 4 boxes
Mailbox typ 2 double section 4 boxes
Mailbox typ 2 double section 4 boxes
Mailbox typ 2 double section 4 boxes
Mailbox typ 2 double section 4 boxes
Mailbox typ 2 double section 4 boxes
Mailbox typ 2 double section 4 boxes
Mailbox typ 2 double section 4 boxes
    Archived

    Mailbox typ 2 double section 4 boxes

    Fastighetsbox made of high strength steel powder coated in a variety of colors. You can choose different colours on the frame and door. Each door is prepared with cylinder and all boxes are prepared for electronic locks .. The boxes have a durable door frame with central look for the postman. Our property boxes meet quality standards set by the Swedish Provningsanstalt and mail companys networking forum for Fastighetsboxes.
    Technical specification
    • Unique ref.mailbox-typ2-double-section-4-boxes
    • Product familyStorage
    • Product groupMailbox
    • TypeObject (single object)
    • Date of publishing2017-01-20
    • Edition number1
    • Height (mm)735
    • Width (mm)915
    • Depth (mm)142
    Related
    • Material mainSteel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Post & Mail Boxes
    • IFC classificationFurniture
    • UNSPSC namePost
    • UNSPSC code301029
    • Uniclass 2015 CodePr_40_70_50
    • Uniclass 2015 DescriptionMail equipment
    • CSI MasterFormat 2014 Code10 55 23
    • CSI MasterFormat 2014 TitleMail Boxes
    • OmniClass Number23-19 15 11
    • OmniClass TitleMail Boxes