Publish your products
Mailbox typ 3 single section 2 boxes, height 630 mm
Mailbox typ 3 single section 2 boxes, height 630 mm
Mailbox typ 3 single section 2 boxes, height 630 mm
Mailbox typ 3 single section 2 boxes, height 630 mm
Mailbox typ 3 single section 2 boxes, height 630 mm
Mailbox typ 3 single section 2 boxes, height 630 mm
Mailbox typ 3 single section 2 boxes, height 630 mm
Mailbox typ 3 single section 2 boxes, height 630 mm
Mailbox typ 3 single section 2 boxes, height 630 mm
Mailbox typ 3 single section 2 boxes, height 630 mm
    Archived

    Mailbox typ 3 single section 2 boxes, height 630 mm

    Fastighetsbox made of high strength steel powder coated in a variety of colors. You can choose different colours on the frame and door. Each door is prepared with cylinder and all boxes are prepared for electronic locks .. The boxes have a durable door frame with central look for the postman. Our property boxes meet quality standards set by the Swedish Provningsanstalt and mail companys networking forum for Fastighetsboxes.
    Technical specification
    • Unique ref.mailbox-typ3-single-section-2-boxes-height-630-mm
    • Product familyStorage
    • Product groupMailbox
    • TypeObject (single object)
    • Date of publishing2017-01-20
    • Edition number1
    • Height (mm)630
    • Width (mm)500
    • Depth (mm)288
    Related
    • Material mainSteel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Post & Mail Boxes
    • IFC classificationFurniture
    • UNSPSC namePost
    • UNSPSC code301029
    • Uniclass 2015 CodePr_40_70_50
    • Uniclass 2015 DescriptionMail equipment
    • CSI MasterFormat 2014 Code10 55 23
    • CSI MasterFormat 2014 TitleMail Boxes
    • OmniClass Number23-19 15 11
    • OmniClass TitleMail Boxes
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit