Publish your products
SONGMICS ULJB81B Massage Salon Spa Stool
SONGMICS ULJB81B Massage Salon Spa Stool
SONGMICS ULJB81B Massage Salon Spa Stool
SONGMICS ULJB81B Massage Salon Spa Stool
    SONGMICS

    SONGMICS ULJB81B Massage Salon Spa Stool

    • ERGONOMIC BACKREST: Arc and paragliding backrest, based on the curvature of the waist, perfectly supports your back and helps relax the spine.
    • EASY CARE AND HEAVY DUTY SEAT: High-quality wear-resistant PU fabric is wear-resistant and easy to clean; comfortable cushion is fully padded by molded sponge with a thickness of 3.15'' and not deformed after long term use; the soft seat is supported by sturdy metal frame.
    • SGS TESTED GAS LIFT: The gas lift has been tested by the supplier and passed SGS tests in accordance with BIFMA X5.1-2011 Clause 9 & 11.3 (Report No.: AJHL1609010712FT-02); max. load capacity is 220 lbs.
    • EASY TO ADJUST AND FLEXIBLE MOVEMENT: Swivels 360 degrees allowing you to position yourself with ease; metal hydraulic pumps allows you to move the seat up or down from 18'' to 24'' ; Nylon five-star feet and all-direction castors feature exceptional stability, smooth sliding and durable wear.
    • ASSEMBLY & SIZES: Easy assembly with manual & tools; adjustable height range: 18'' - 24'', seat diameter: 13.7 '', load capacity: 220 lbs.

    As Featured on Amazon.com

    #Songmics #SpaStool #SalonStool

    Specification
    • Technical Details

      Colour: Black
      Material: PU, Nylon Feet
      Adjustable Height Range: 18'' - 24''
      Cushion Thickness: 3.15 ''
      Seat Diameter: 13.7 ''
      Diameter of Five-star Castors: 19.7 ''
      Overall Load Capacity: 220 lbs
      Net Weight: 10.6 lbs
      Gross Weight: 13.2 lbs

    Technical specification
    • Unique ref.SONGMICS-ULJB81B-Massage-Salon-Spa-Stool
    • Product familyStool
    • Product groupSpa
    • TypeDocumentation (information only)
    • Date of publishing2019-03-12
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit