Publish your products
SONGMICS UOBG77BR Racing Style Office Chair
SONGMICS UOBG77BR Racing Style Office Chair
SONGMICS UOBG77BR Racing Style Office Chair
SONGMICS UOBG77BR Racing Style Office Chair
SONGMICS UOBG77BR Racing Style Office Chair
    SONGMICS

    SONGMICS UOBG77BR Racing Style Office Chair

    • Game in excellence: Forget about the posters, the wannabes, the nonprofessional's—this Black and Grey executive chair was built for excellence. Designed for long gaming sessions, this racing chair offers you Premium comfort so you can focus on just one thing: winning.
    • Endless comfort: This ergonomic chair has an S-shaped backrest to mimic the curves of your body, superior lumbar support, and an adjustable headrest, letting your body rest so you can protect the world While sitting in ergonomic luxury.
    • Pure relaxation: pull out the footrest, kick your feet up, tilt the chair back 90-135 degrees, and Rest in pure bliss; The 10 cm padding on the Seat cushion and footrest make this adjustable office chair one for the ages.
    • Little things matter: This swivel chair supports up to 330 lb, armrests are reinforced to prevent shaking, the Seat features both synthetic Leather and a breathable mesh, and the footrest is tilted up for superior comfort.
    • 100% satisfaction : SONGMICS provides you with professional customer service both before and after your purchase; become the best on this gaming chair.

    As Featured on Amazon.com

    #Songmics #GamingChair #ExecutiveChair #HomeOffice

    Specification
    • Technical Details

      Item Weight: 38.5 pounds
      Product Dimensions: 21.6 x 20.1 x 51.6 inches
      Item model number: UOBG77BR
      Color: Red
      Shape: Rectangular
      Material Type: Leather, Metal

    Technical specification
    • Unique ref.SONGMICS-UOBG77BR-Racing-Style-Office-Chair
    • Product familyChair
    • Product groupGaming Chair
    • TypeDocumentation (information only)
    • Date of publishing2019-03-12
    • Edition number1
    Related
    • Material mainLeather
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit