BRC-H900 Full HD Robotic Studio Camera With 1/2-Type Exmor 3CMOS Sensor And 14x Optical Zoom

BRC-H900 Full HD Robotic Studio Camera With 1/2-Type Exmor 3CMOS Sensor And 14x Optical Zoom

Remotely capture broadcast quality Full HD images with smooth, silent PTZ

The BRC-H900 remote studio camera combines uncompromising broadcast picture quality with the flexibility of PTZ operation.

Designed for unattended operation, this compact but powerful robotic camera is an ideal complement to other broadcast cameras for capturing images in hard-to-reach or unobtrusive positions. It's equally at home in TV newsrooms, remote studios and on-air suites, auditoriums, houses of worship, courtrooms or outdoor sports events.

The sensitive ½-type Exmor 3CMOS image sensor captures detail-packed Full HD footage with low noise and a wide dynamic range. Smooth, speedy remote PTZ with 14x optical zoom and on-board image stabilization accommodates wide-angle scenes and tightly framed close-ups. Broadcast-friendly features include dual tally lamps for on-air operation, while operational flexibility is enhanced with options for ceiling, table top or tripod mounting.

There’s also a broad range of video interface and remote control possibilities, simplifying smooth integration into any broadcast or professional AV environment.

U.S. and Canadian accessory packs

BRC-H900/PAC2 & BRC-H900/PAC5 camera & cable packages are available in the U.S.and Canada. Please speak to your local Sony Professional Authorized Reseller to find out more.

This product contains pre-installed software and requires the purchase of license keys to activate some functions.

Technical specification
  • Unique ref.BRC-H900-Camera
  • Collection setProfessional Cameras
  • CollectionPTZ and Remote Cameras
  • TypeObject (single object)
  • Date of publishing2022-03-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • UNSPSC nameSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2.0 CodePR-16-15-22
  • Uniclass 2.0 DescriptionDigital Cameras
  • Uniclass 2015 CodePr_75_75_15_22
  • Uniclass 2015 DescriptionDigital cameras
  • NBS Reference Code16-15-22
  • NBS Reference DescriptionDigital Cameras
  • OmniClass Number23-37 15 11 13

Region availability

Europe
Albania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Lithuania
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Russia
Liechtenstein
Latvia
Jersey
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Vatican City
Åland Islands