Publish your products
Straight press coupling
SOPAL

Straight press coupling

Press fittings for multilayer pipes adapt to any type of heating/cooling and sanitary hygiene system, finding their application in the residential, commercial, industrial and agricultural sectors, and generally with any non-corrosive fluid They are composed of an external " Clamping ring " in stainless steel which, thanks to the use of special pliers, is "mechanically" deformed in order to guarantee irreversible joints and to obtain the perfect sealing of the system. Press fittings for multilayer pipes adapt to any type of heating/cooling and sanitary hygiene system, finding their application in the residential, commercial, industrial and agricultural sectors, and generally with any non-corrosive fluid They are composed of an external " Clamping ring " in stainless steel which, thanks to the use of special pliers, is "mechanically" deformed in order to guarantee irreversible joints and to obtain the perfect sealing of the system.
Technical specification
  • Unique ref.1399A03
  • Product groupBleed Taps
  • TypeObject (single object)
  • Date of publishing2022-10-03
  • Edition number1
Related
  • Material mainBrass
  • Designed inTunisia
  • Manufactured inTunisia
Classification
  • BIMobject CategoryPlumbing - Joints
  • IFC classificationPipe Fitting
  • UNSPSC namePlumbing connectors
  • UNSPSC code40141720
  • Uniclass 2015 CodePr_65_52
  • Uniclass 2015 DescriptionPipe, tube and fitting products
  • OmniClass Number23-19 25 13 21 17
  • OmniClass TitleFittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

Europe Africa
Åland Islands
Algeria
Albania
Côte d'Ivoire
Andorra
Morocco
Austria
Senegal
Belarus
Tunisia
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit