Publish your products
Spain_CubPlanaTransInv_Prestidalle+SopraXPSSl40+SopraleneEliteFp4Kg+ElastopheneEliteFv4Kg_388,2mm
SOPREMA

Spain_CubPlanaTransInv_Prestidalle+SopraXPSSl40+SopraleneEliteFp4Kg+ElastopheneEliteFv4Kg_388,2mm

m2 Floating waterproofing membrane using PVC-P FLAGON BSL 200 synthetic sheet with a thickness of 2 mm, reinforced by co-extrusion and highly resistant to attack by microorganisms and root perforation, with a tensile strength >/= of 14 N/mm² (EN 12311-2), elongation at break > 280% (EN 12311-2) and a resistance to static punching > 20 kg (EN 12730) welded by hot air thermofusion in the overlaps and reinforced in corners and corners with FLAG ANGLES; Thermal insulation layer made up of extruded polystyrene sheets with dimensions 1250x600 mm with tongue-and-groove joints with compressive strength of 250 KPa, thermal conductivity Lambda 0.036 W/mºK according to EN 13164 and thickness 80 mm type EFYOS XPS PM 80; Low-density polyethylene (HDPE) drainage layer with adhered polypropylene geotextile of 500 gr/m², 7.5 mm thickness and compressive strength >150 kPa type DRENTEX PROTECT PLUS mechanically anchored with DRENTEX FIXINGS and DRENTEX PROFILE type starter profile to prevent the system from slipping during earth matching, placing the geotextile in contact with the ground.
Technical specification
  • Unique ref.SOL000410
  • Product familywaterproofing
  • Product groupWaterproofing system for roof
  • TypeBuilding Materials
  • Date of publishing2025-07-25
  • Edition number1
Related
  • Material mainBitumen
  • Material secondaryExtruded polystyrene (XPS)
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • ETIM CodeEG020300
  • ETIM NameBuilding - Roofing materials
  • Uniclass 2015 CodeEF_30_10
  • Uniclass 2015 DescriptionRoofs
  • OmniClass Number23-13 39 00
  • OmniClass TitleRoof Coverings, Claddings, Linings

Region availability

Europe
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit