Publish your products
Spain_CubPlanasDeck_FlagonEp/PrEnergyPlus180+EfigreenAcier80+VaporFlag0.4_153.85mm
SOPREMA

Spain_CubPlanasDeck_FlagonEp/PrEnergyPlus180+EfigreenAcier80+VaporFlag0.4_153.85mm

m2 Roof consisting of: Corrugated sheet metal support, optional vapour barrier according to hygrometric calculation formed by auxiliary sheet of LDPE type VAPOR FLAG 0.4 of 0, mm thick; Thermal insulation layer in rigid polyisocyanurate (P.I.R) sheets coated on both sides with 50 micron embossed aluminum film, <2% water absorption and zero water vapor diffusion, with a conductivity coefficient of 0.023 w/mK, Euroclass B-s2-d0 fire resistance, 80 mm thick type AINSULDECK AL 80, it will be installed by mechanical fixings; high-tenacity non-woven geotextile separator layer based on heat-welded polypropylene with tensile strength of 9 kN/M and static punch resistance (CBR) of 1500 N with a grammage of 120 grs/m2 TEXXAM 1000, Mechanically fixed synthetic waterproofing membrane, TPO FLAGON EP/PR 180 ENERGY PLUS 1.8 mm thick, dimensionally stabilized with polyester mesh felt, with a solar reflection index (SRI) of 99% resistant to UV rays, atmospheric agents and roots, with a tensile strength ≥ of 1100 N/5cm, elongation at break > 15% and a resistance to static punching > 20 kg, welded by thermofusion with hot air in the overlaps and reinforced in corners and corners with FLAG ANGLES.
Technical specification
  • Unique ref.SOL000413
  • Product familywaterproofing
  • Product groupWaterproofing system for roof
  • TypeBuilding Materials
  • Date of publishing2025-07-28
  • Edition number1
Related
  • Material mainThermoplastic olefin (TPO)
  • Material secondaryPolyisocyanorate PIR
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • ETIM CodeEG020300
  • ETIM NameBuilding - Roofing materials
  • Uniclass 2015 CodeEF_30_10
  • Uniclass 2015 DescriptionRoofs
  • OmniClass Number23-13 39 00
  • OmniClass TitleRoof Coverings, Claddings, Linings

Region availability

Europe
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit