Publish your products
Spain_CubPlanaNoTransInvAjardinada_Intensiva+SopraXPS+MorterplasFp4KgGarden_699,64mm
SOPREMA

Spain_CubPlanaNoTransInvAjardinada_Intensiva+SopraXPS+MorterplasFp4KgGarden_699,64mm

m2 Roof consisting of: formation of slopes with cellular concrete with an average thickness of 8 cm finished in cement mortar with an average thickness of 2 cm with the necessary surface resistance to receive the waterproofing; Two-layer waterproofing membrane ADHERED to the support made of EMUFAL PRIMER asphalt emulsion with a minimum coverage of 300 gr/m2, plastomeric auxiliary sheet with fiberglass felt (FV) reinforcement with a flexibility at low temperatures ≤ -10ºC type MOPLY N PLUS FV 3 Kg (LA-30-FV according to UNE 104410-2013), fire-adhered sheet on the previous APP plastomeric LBM with root-resistant additive (UNE-EN 13948) with reinforced and stabilized polyester felt non-woven reinforcement (FP) with a flexibility at low temperatures ≤ -15ºC type MORTERPLAS FP 4 KG GARDEN (LBM-40-FP according to UNE 104410-2013), separating layer of 100% polyester fiber non-woven geotextile, with tensile strength of 4.45 kN/m and static puncture resistance (CBR) of 820 N with a weight of 300 g/m2 ROOFTEX V 300;English: thermal insulation layer made of extruded polystyrene boards measuring 1250x600 mm with half-stack joints with a compressive strength of 300 KPa, Lambda thermal conductivity 0.032 W/mºK according to EN 13164 and a thickness of 80 mm, type SOPRAXPS SL 80; drainage layer made of a three-dimensional polystyrene structure 12 mm high, with two incorporated polypropylene geotextiles, placed on both sides capable of maintaining constant water in the nodular structure, DRENTEX IMPACT GARDEN, subsequent finishing with topsoil and plant substrate more than 50 cm thick.
Technical specification
  • Unique ref.SOL000424
  • Product familywaterproofing
  • Product groupWaterproofing system for roof
  • TypeBuilding Materials
  • Date of publishing2025-07-25
  • Edition number1
Related
  • Material mainBitumen
  • Material secondaryExtruded polystyrene (XPS)
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • ETIM CodeEG020300
  • ETIM NameBuilding - Roofing materials
  • Uniclass 2015 CodeEF_30_10
  • Uniclass 2015 DescriptionRoofs
  • OmniClass Number23-13 39 00
  • OmniClass TitleRoof Coverings, Claddings, Linings

Region availability

Europe
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit