Publish your products
Spain_CubInclinadasInvert_TejasCeramicas+SopraXPS+Edilstick2TNT_267mm
SOPREMA

Spain_CubInclinadasInvert_TejasCeramicas+SopraXPS+Edilstick2TNT_267mm

m2 Inclined roof on a concrete support that must offer a flat surface, consisting of: Self-adhesive waterproofing consisting of: asphalt primer with a minimum amount of 300 gr./m2 type EMUFAL PRIMER, self-adhesive sheet on one side composed of polymeric bitumen reinforced with non-woven Polyester Felt reinforced and stabilised with fibreglass and coated on the upper side with a TEXface polypropylene non-woven fabric type EDILSTICK 2mm TNT/RAND designation: LBA-20-FP according to UNE 104410-2013; Thermal insulation layer consisting of rigid sheets of extruded polystyrene with a compressive strength of 3 kp/cm2 and a grooved surface on the upper side, 80 mm thick, type SOPRAXPS TR 80, adhered to the sheet with a single-component polyurethane foam adhesive or type ALSAN FOAM MF placed in 30 mm thick cords, ready to receive the finish with a mortared tile or adhered with points of polyurethane foam adhesive.
Technical specification
  • Unique ref.SOL000426
  • Product familywaterproofing
  • Product groupWaterproofing system for roof
  • TypeBuilding Materials
  • Date of publishing2025-07-25
  • Edition number1
Related
  • Material mainBitumen
  • Material secondaryExtruded polystyrene (XPS)
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • ETIM CodeEG020300
  • ETIM NameBuilding - Roofing materials
  • Uniclass 2015 CodeEF_30_10
  • Uniclass 2015 DescriptionRoofs
  • OmniClass Number23-13 39 00
  • OmniClass TitleRoof Coverings, Claddings, Linings

Region availability

Europe
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit