Publish your products
Spain_Trasdosado251mm_TecsoundFt75+Lm+YL+InsoplastAA+YL
SOPREMA

Spain_Trasdosado251mm_TecsoundFt75+Lm+YL+InsoplastAA+YL

Cladding consisting of a soundproofing complex made up of a porous textile fibre felt and an asphalt-free polymer-based synthetic sheet with a density of 2,010 Kg/m3 with a total density of 7.6 Kg/m2 and 14 mm thick, type TECSOUND® FT 75, fixed to the support using contact adhesive and mechanical fixing with a PVC dowel, type FIJACION PT-H; self-supporting galvanised steel framework consisting of a 48 mm horizontal structure (channel) on a TECSOUND S50 BAND 50 damping band and a 46 mm vertical structure (stud) placed every 600 mm, on which two 12.5 mm plasterboard sheets will be screwed; placement of absorbent material such as mineral wool 45 mm thick and 50 kg/m3 density between studs and placement of acoustic insulation with self-adhesive acoustic sheet with an elastomeric bitumen base, reinforced, flexible and 1500 kg/m3 density, 6 kg/m2 and 4 mm thick type INSOPLAST AA 6 between panels.
Technical specification
  • Unique ref.SOL000459
  • Product familyInsulation
  • Product groupInsulation
  • TypeBuilding Materials
  • Date of publishing2025-07-28
  • Edition number1
Related
  • Material mainBitumen
  • Material secondaryMineral wool
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationWall
  • ETIM CodeEG020500
  • ETIM NameBuilding - insulation material
  • Uniclass 2015 CodeEF_25_10
  • Uniclass 2015 DescriptionWalls

Region availability

Europe
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit