Publish your products
DC Commercial Level 3 Electric Vehicle Charger

DC Commercial Level 3 Electric Vehicle Charger

Commercial Electric Vehicle Charging Station

The DC Fast Charger is a robust electric vehicle charging solution designed for high power and exceptional operability, suitable for both commercial and residential applications.

Standard sizes
Widths: 32 73/256"
Depths: 27 143/256", 29 17/128"
Heights: 76 99/128"

  • Perfect for Electric Vehicle Charging Stations in commercial and urban settings.
  • Offers flexible hardware & software customization to fit various project needs.
  • Supports multiple charging standards: CCS1, CCS1 Boost, and CHAdeMO.
  • 96% charging efficiency ensures rapid energy delivery with minimal wastage.


This weather-resistant unit offers flexible hardware and software customization, accommodating a range of charging standards including CCS1, CCS1 Boost, and CHAdeMO, making it versatile for different vehicle types. With smart charging capabilities like Plug & Charge, it ensures a seamless user experience, while its 96% charging efficiency optimizes energy use. The charger supports various payment methods, including mobile and RFID card, enhancing user convenience. Remote updates and diagnostics are facilitated through a smart cloud portal, ensuring the system remains up-to-date and efficient. The charger’s modular design is available in two sizes, tailored to power outputs from 60kW to 240kW. Built to comply with stringent safety and EMC standards, it operates efficiently across a wide temperature range, making it ideal for diverse environmental conditions.
Specification
  • Construction:
    • Weather Resistant
    • Floor Standing
    • Enclosure Rating: NEMA 3S
    Dimensions:
    • 60kW/120kW: 76.8×32.3×23.6 inch (1950×820×600 mm)
    • 180kW/240kW: 76.8×32.3×27.6 inch (1950×820×700 mm)
    Power and Data Requirements:
    • AC Input Connection: 3P, PE (No neutral)
    • Input Voltage: 3-phase 480V AC+10%~-15%
    • Input Frequency: 60Hz
    • Power Factor: ≥0.99
    • Harmonic Distortion (THDi): ≤5%
    DC Output Specifications:
    • Charging Mode: Mode 4: CCS1
    • Output Power: 60kW/120kW/180kW/240kW
    • Output Voltage: 150 - 950V
    • Output Current: CCS1: Standard: 200A; Optional 300A (Nominal), 400A (Peak); CHAdeMO: 125A or 200A
    • Number of Outputs: 2CCS1, or 1CCS1 + 1*CHAdeMO
    • Peak Efficiency: ≥96%
    General Characteristics:
    • Operating Altitude: 6561.7ft (2000m)
    • Operating Temperature Range: -31℉ ~ +131℉ (+122℉ to +131℉ with linear power de-rating)
    • Storage Temperature Range: -40℉ ~ +158℉ (-40℃ ~ +70℃ )
    User Interface:
    • Screen Type: 27-inch LCD touch screen (1920*1080)
    • Cable Length: 14.8ft (4.5m) standard; 18ft (5.5m) or 24.6ft (7.5m) optional
    • Status Indication: LED / LCD / APP
    • Connectivity: 4G, Wi-Fi, Ethernet
    • Communication Protocols: OCPP 1.6J (Can be upgraded to OCPP 2.0.1 later)
    • User Authentication: APP, RFID card, Credit card (Optional)
    Software and Updates:
    • Smart Charging: Smart Cloud Portal & OCPP Capability
    • Remote Update & Diagnostics
    • OTA Updates via Web Portal
    Safety and Compliance:
    • EMC Compliance: FCC 15 Class A
    • Certification and Standards: UL 2202, UL 2231-1, UL 2231-2, CSA No.107.1-16, NEC Article 625, ISO 15118
    Additional Features:
    • 21 Safety Monitoring Items
    • Flexible Hardware & Software Customization
    • Compatible with CCS1, CCS1 Boost or CHAdeMO
    • Support APP, RFID Card, Credit Card, Mobile Payment
Technical specification
  • Unique ref.SSG_Charger_Electric_Vehicle_DC_Commercial_PCS
  • Product familyBuisness
  • Product groupEV Chargers
  • TypeObject (single object)
  • Date of publishing2025-01-28
  • Edition number1
Related
  • Material mainPowder coated steel
Classification
  • BIMobject CategoryElectrical - Electric Vehicle Charger
  • IFC classificationFurniture
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring