Publish your products
10' x 10' In Plant Office
10' x 10' In Plant Office

    10' x 10' In Plant Office

    Prefabricated In-Plant Office

    Standard sizes
    Widths: 6', 8', 10', 12', 14', 16', 18', 20'
    Depths: 4', 6', 8', 10', 12'
    Heights: 106 1/4"

    • Prefabricated office structures are useful for creating enclosed space inside of larger structures
    • Structure includes doors, windows, lighting fixtures, duplex outlets, and electrical distribution equipment
    • Entire office can be easily moved using the forklift pockets


    This is a project file with all standard-sized prefabricated offices. You may either select the size that works best and copy it into your project or use the system family types to draw your own.
    Specification
    • Floor
      • 2"x6" C channel perimeter frame with included forklift slots
      • Galvanized steel weather shield covers entire floor assembly
      • 2"x4" lumber floor joists spaced 12" OC
      • R-11 fiberglass batt insulation
      • Floor decking constructed of 3/4" plywood and 1/8" vinyl floor tile
      Walls
      • 2"x4" nominal lumber wall studs spaced 16" OC
      • R-11 fiberglass batt insulation
      • Interior wall covered with 1/2" gypsum board with laminated vinyl covering
      • Exterior steel siding attached to 1/8" structural sheathing with waterproofing
      Ceiling and Roof
      • Interior ceiling height is 8'-0"
      • Roof framing is made of 2"x4" lumber spaced 16" OC
      • R-11 fiberglass batt insulation
      • Interior ceiling finished with 1/2" gyspum board
      • Exterior roof sheathed with 7/16" plywood covered with 4mm vapor barrier
      • Roof covered with 30 gauge galvanized steel
      Windows
      • Fixed glass picture window
      • Double insulated glazing with vinyl perimeter
      • Fixed in place with silicone-based sealent
      • Sliding windows optional
      Exterior Doors
      • Sandwich-type doors with aluminum faces, foam interior core, and wood perimeter
      • Welded aluminum frame
      • Heavy duty metal hingers
      • Single fixed tempered glass pane
      Interior Lighting
      • 4' T8 twin tube
      • Acrylic diffuser cover
      Electrical Service Panel
      • Preqired service panel
      • Includes 60-amp main breaker, 15-amp lighting breaker, 20-amp receptacle breaker
      • Additional breakers available on request
      • Standard service 240/120V, single phase, 60 cycle
    Technical specification
    • Unique ref.SSG_Prefab_Office_10x10_PCS
    • Product familyIndustrial
    • Product groupModular in-plant offices
    • TypeAssembly (multiple objects)
    • Date of publishing2023-09-11
    • Edition number1
    • Height (inches)111
    • Width (inches)120
    • Depth (inches)120
    Classification
    • BIMobject CategoryConstruction - Modular Space
    • IFC classificationBuilding Element Proxy
    • OmniClass Number23-19 29 11 27
    • OmniClass TitlePortable Buildings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States