Publish your products
Legacy Competitive Starting Platform - Side Mount
S.R. Smith

Legacy Competitive Starting Platform - Side Mount

Each Legacy Side Mount starting platform is custom engineered and built to be tailored to your facility according to the precise specifications you define, and is ideal for narrow bulkheads or pools with limited deck space.

The steel frame is powder coated in Silver Gray, and features an extra large gusset for displaying large lane numbers. The durable acrylic footboard features a high-traction, non-slip tread.

The Legacy Side Mount starting platform utilizes our renowned RockSolid anchor system that eliminates platform movement, allowing swimmers more consistent starts, thus lowering their competitive times.

Setback range: 21" to 26"
Height off deck: 19" to 29.5"
Footboard: 24" x 32"
Custom color treads and team logos available
Meets FINA, NCAA, NFSHSA, USMS, USAS and competition pool rules and regulations
Technical specification
  • Unique ref.577-026
  • Product familyAthletic, Recreational, and Therapeutic Equipment
  • Product groupPool Starting Platform
  • TypeObject (single object)
  • Date of publishing2011-05-09
  • Edition number1
Classification
  • BIMobject CategorySports & Recreation - Other

Region availability

North America
United States

Similar products